Layers:				4

Individual Board Dimensions:	6.9" x 7.7"

Finished Thickness:		~0.093

Material:			FR4

Surface Finish:			ENIG

Copper:				2 oz

Soldermask Color:		Black

Soldermask Finish:		Matte

Silkscreen Color:		White

Silkscreen Sides:		Both
